SCP 15 NO AS VE

Part no.: 10.02.02.00615
Compact ejector with integrated functions
Nozzle size: 1,5 mm
Suction rate (max): 65 l/min
Air consumption (during evac.):
117 l/min
Control: Normally open
Design: With blow-off system
with: electronic vacuum switch
10.02.02.03342

The item 10.02.02.00615 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPi 15 NO VD M12-5

SCP 15 NO AS VE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.2 mm
H1 147.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm