SCP 15 NC AS VE

Part no.: 10.02.02.00616
Compact ejector with integrated functions
Nozzle size: 1,5 mm
Suction rate (max): 65 l/min
Air consumption (during evac.):
117 l/min
Control: Normally closed
Design: With blow-off system
with: electronic vacuum switch
10.02.02.03343

The item 10.02.02.00616 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPi 15 NC VD M12-5

SCP 15 NC AS VE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.2 mm
H1 147.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm