SCP 15 NO AS RE

Part no.: 10.02.02.00619
Compact ejector with integrated functions
Nozzle size: 1,5 mm
Suction rate (max): 65 l/min
Air consumption (during evac.):
117 l/min
Control: Normally open
Design: With blow-off system
with: electr. air-saving function
10.02.02.03345

The item 10.02.02.00619 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPi 15 NO RD M12-5

SCP 15 NO AS RE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.2 mm
H1 147.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm