SCP 30 NO AS VE

Part no.: 10.02.02.00645
Compact ejector with integrated functions
Nozzle size: 3.0 mm
Suction rate: 200 l/min
Air consumption: 420 l/min
Control: Normally open
Shape: With blow-off system
with: electronic vacuum switch
SCP 30 NO AS VE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 182 mm
H2 73.5 mm
H3 20.1 mm
L 112.5 mm
L1 127 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm