SCP 30 NO AS RE

Part no.: 10.02.02.00649
Compact ejector with integrated functions
Nozzle size: 3,0 mm
Suction rate (max): 200 l/min
Air consumption (during evac.):
420 l/min
Control: Normally open
Design: With blow-off system
with: electr. air-saving function
10.02.02.03369

The item 10.02.02.00649 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPi 25 NO RD M12-5

SCP 30 NO AS RE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 182 mm
H2 73.5 mm
H3 20.1 mm
L 112.5 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm