FILT-EINS 14x49 PE-POR SCP-SMP

Part no.: 10.02.02.00654
Filter insert (round)
External diameter D: 14 mm
Length L: 49 mm
Filter material: Polyethylene
for: Compact ejectors
Attribute Value
Weight 2.1 g