EJEK-PL SCP 10..15

Part no.: 10.02.02.00729
Ejector blanking plate
Length: 26 mm
Width: 20 mm
Height: 6 mm
for: Ejector SCP 10..15
Attribute Value
B 20 mm
H 6 mm
H2 7 mm
L 26 mm
X1 20 mm
X2 20 mm
Y2 34 mm