SMP 25 NC AS RE

Part no.: 10.02.02.00776
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle size: 2.5 mm
Suction rate: 161 l/min
Air consumption: 310 l/min
Control: Normally closed
Shape: With blow-off system
with: electr. air-saving function
SMP 25 NC AS RE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 182 mm
H2 73.5 mm
H3 20.1 mm
L 112.5 mm
L1 129 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm