SMP 30 NC AS RE

Part no.: 10.02.02.00778
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle size: 3,0 mm
Suction rate (max): 200 l/min
Air consumption (during evac.):
420 l/min
Control: Normally closed
Design: With blow-off system
with: electr. air-saving function
10.02.02.03364

The item 10.02.02.00778 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SMPi 25 NC RD M12-5

SMP 30 NC AS RE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 182 mm
H2 73.5 mm
H3 20.1 mm
L 112.5 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm