SCP 20 NC AS RE

Part no.: 10.02.02.00784
Compact ejector with integrated functions
Nozzle size: 2,0 mm
Suction rate (max): 116 l/min
Air consumption (during evac.):
190 l/min
Control: Normally closed
Design: With blow-off system
with: electr. air-saving function
10.02.02.03358

The item 10.02.02.00784 phases out and is still available until Dec 1, 2023

Beginning on this date, the item can no longer be ordered.
Alternative item (see picture): SCPi 20 NC RD M12-5

SCP 20 NC AS RE
Attribute Value
B 22 mm
d 5.5 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 167 mm
H2 58.5 mm
H3 20.1 mm
L 112.5 mm
L2 37.5 mm
X1 49.5 mm
X2 69.5 mm
Y1 12 mm