SCP 20 FS

Part no.: 10.02.02.00873

Compact ejector with integrated functions

Nozzle diameter2 mm
Suction rate (max.)116 l/min
Air consumption suction190 l/min
Pressure range (operating pressure)5.0 ... 6.0 bar
Control valveExternal control
SCP 20 FS
Attribute Value
B 22 mm
d 5.50 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 112.50 mm
H2 58.50 mm
H3 20.10 mm
L 112.50 mm
L2 37.50 mm
X1 49.50 mm
X2 69.50 mm
Y1 12 mm
Attribute Value
Nozzle diameter 2 mm
Degree of evacuation 85 %
Suction rate (max.) 116 l/min
Control valve External control
Suction rate (max.) 4.10 cfm
Product family SCP


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SCP 20 FS

Compact ejector SCP-FS is delivered as a ready to connect product.