SCP 10 FS

Part no.: 10.02.02.00893

Compact ejector with integrated functions

Nozzle diameter1 mm
Suction rate (max.)37 l/min
Air consumption suction53 l/min
Pressure range (operating pressure) bar
Control valveExternal control
SCP 10 FS
Attribute Value
B 20.20 mm
d 4.50 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.50 mm
H1 79 mm
H2 36.50 mm
H3 15 mm
L 71.50 mm
L2 7 mm
X1 41.50 mm
X2 58.50 mm
Y1 12 mm
Attribute Value
Nozzle diameter 1 mm
Degree of evacuation 85 %
Suction rate (max.) 37 l/min
Control valve External control
Suction rate (max.) 1.31 cfm
Product family SCP


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SCP 10 FS

Compact ejector SCP-FS is delivered as a ready to connect product.