SCP 10 FS VE

Part no.: 10.02.02.00895
Compact ejector with integrated functions
Nozzle size: 1.0 mm
Suction rate: 37 l/min
Air consumption: 53 l/min
Control: External control
with: electronic vacuum switch
SCP 10 FS VE
Attribute Value
B 20.2 mm
d 4.5 mm
G1 G1/8"-F
G2 G1/8"-F
H 42.5 mm
H1 126.5 mm
H2 36.5 mm
H3 15 mm
L 71.5 mm
L2 7 mm
X1 41.5 mm
X2 58.5 mm
Y1 12 mm