Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated functions
Nozzle diameter | 1.5 mm |
Suction rate (max.) | 65 l/min |
Air consumption suction | 117 l/min |
Pressure range (operating pressure) | bar |
Control valve | External control |
Function | digital vacuum switch |
Attribute | Value |
---|---|
B | 20.20 mm |
d | 4.50 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
H | 42.50 mm |
H1 | 136.50 mm |
H2 | 36.50 mm |
H3 | 15 mm |
L | 71.50 mm |
L2 | 7 mm |
X1 | 41.50 mm |
X2 | 58.50 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1.50 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 65 l/min |
Control valve | External control |
Suction rate (max.) | 2.30 cfm |
Product family | SCP |
Ordering information: SCP 15 FS VD
Compact ejector SCP-FS is delivered as a ready to connect product.