SCP 25 FS VD

Part no.: 10.02.02.00907

Compact ejector with integrated functions

Nozzle diameter2.5 mm
Suction rate (max.)161 l/min
Air consumption suction310 l/min
Pressure range (operating pressure)5.0 ... 6.0 bar
Control valveExternal control
Functiondigital vacuum switch
SCP 25 FS VD
Attribute Value
B 22 mm
d 5.50 mm
G1 G1/4"-F
G2 G3/8"-F
H 54 mm
H1 252 mm
H2 73.50 mm
H3 20.10 mm
L 112.50 mm
L2 37.50 mm
X1 49.50 mm
X2 69.50 mm
Y1 12 mm
Attribute Value
Nozzle diameter 2.50 mm
Degree of evacuation 85 %
Suction rate (max.) 161 l/min
Control valve External control
Suction rate (max.) 5.69 cfm
Product family SCP


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SCP 25 FS VD

Compact ejector SCP-FS is delivered as a ready to connect product.