GP 4 SMP 15..20/SCP 20

Part no.: 10.02.02.00919
Compressed-air distributor for use as a manifold and for building ejector blocks
Number of connections: 4
Length L: 124 mm
Width B: 38 mm
Height H: 49.5 mm
for: SMP 15..20/SCP 20
GP 4 SMP 15..20/SCP 20
Attribute Value
B 38 mm
B2 7 mm
B3 16 mm
d 7 mm
G1 G1/2"-F
H 49.5 mm
H2 8 mm
L 124 mm
X1 108 mm
X2 108 mm
Y2 34 mm