GP 5 SMP 15

Part no.: 10.02.02.00920
+Compressed-air connection plate GP 5 SMP 15
Number of connections: 5
Length L: 147 mm
Width B: 38 mm
Height H: 49.5 mm
for: SMP 15
GP 5 SMP 15
Attribute Value
B 38 mm
B2 7 mm
B3 16 mm
d 7 mm
G1 G1/2"-F
H 49.5 mm
H2 8 mm
L 147 mm
X1 131 mm
X2 131 mm
Y2 34 mm