SD 24x9.7x20 SCPM

Part no.: 10.02.02.01029
Silencer for vacuum generators
Length L: 24 mm
Width B: 9.7 mm
Height H: 20 mm
for: Compact ejectors SCP
SD 24x9.7x20 SCPM
Attribute Value
B 9.7 mm
H 20 mm
L 24 mm