FILT-EINS 21.7 14.5 1.6 1 SCPM

Part no.: 10.02.02.01037
Filter für compact ejector SMP
Length L: 21.7 mm
Width B: 14.5 mm
Height H: 1.6 mm
Quantity: 1
for: Compact ejectors SCP
FILT-EINS 21.7 14.5 1.6 1 SCPM
Attribute Value
B 14.5 mm
H 1.6 mm
L 21.7 mm