SCPM 10 NC A

Part no.: 10.02.02.01063
Mini-pump, compact ejector with minimum size
Nozzle size: 1,0 mm
Suction rate (max): 23 l/min
Air consumption (during evac.):
46 l/min
Control: Normally closed
Shape: Blow-off function
SCPM 10 NC A
Attribute Value
B 10.2 mm
d 3.2 mm
G1 M5-F
G2 M5-F
H 37.5 mm
H1 84 mm
H2 24 mm
H3 5 mm
L1 64.5 mm
L2 25.5 mm
X1 25 mm
Y1 15 mm