SEAC 10 RP R

Part no.: 10.02.02.03289

Tooling-System-Schmalz-Ejektor

Nozzle diameter1 mm
Functionpneumatic air-saving function
construction shape compact ejectorsVersion right
Pressure range (operating pressure)4.0 ... 6.0 bar
SEAC 10 RP R
Attribute Value
B 44.50 mm
B3 14.20 mm
d 4.30 mm
d1 13.80 mm
D 27 mm
G1 G1/8"-F
G4 G1/8"-F
H 38.30 mm
H1 39.80 mm
H2 29.30 mm
L 52 mm
L2 29.50 mm
L3 8 mm
L4 22 mm
X1 28 mm
Attribute Value
Nozzle diameter 1 mm
Degree of evacuation 85 %
Suction rate (max.) 36 l/min
Suction rate (max.) 2.10 m³/h
Air consumption suction 65 l/min
Air consumption suction 3.90 m³/h
Max. air consumption blow off 92 l/min
Pressure range (operating pressure) 4.0 ... 6.0 bar
Weight 180 g
Pressure range (operating pressure) 58.0 ... 87.0
Suction rate (max.) 1.27 cfm
Air consumption suction 2.30 cfm
Air consumption blow off 3.18 cfm
Max. vacuum 25.10 inHg
Product family SEAC-RP


Note: Air consumption: At optimal operating pressure (4,5 bar)
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SEAC 10 RP R

Ejector SEAC RP is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: connection cable, holder (ejector adapter)