ADP-Q 90.5x22x29.7 SMPi/SCPi

Part no.: 10.02.02.03463
Baseplate for the construction of ejector blocks
Length L: 90.5 mm
Width B: 22 mm
Height H: 29.7 mm
Number of connections: 1
for: Compact ejectors SMPi/SCPi
ADP-Q 90.5x22x29.7 SMPi/SCPi
Attribute Value
B 22 mm
d 8 mm
H 29.7 mm
L 90.5 mm
X1 30 mm
X2 9 mm