SXPi 30 IMP H M12-8

Part no.: 10.02.02.03796

Compact ejector with Condition Monitoring and air-saving function

Nozzle diameter3 mm
Control valveDouble pilot valve
Electrical connectionMale connect M12, 8 pol
CommunicationIO-Link (Class A)
Suction rate (max.)220 l/min
Air consumption suction380 l/min
Pressure range (operating pressure)3.0 ... 6.0 bar
Max. vacuum850 mbar
Sound level free72 dB(A)
Protection type IPIP 65
SXPi 30 IMP H M12-8
Attribute Value
B 39 mm
B2 6.80 mm
d 5.50 mm
G1 G3/8"-F
G2 M12x1-M
G3 M5-F
H 108 mm
H1 134 mm
H2 54 mm
H3 6 mm
L 210 mm
L2 5 mm
L3 97 mm
L4 35.50 mm
X1 89 mm
X2 42 mm
Y1 10 mm
Y2 24 mm
Attribute Value
Nozzle diameter 3 mm
Degree of evacuation 85 %
Suction rate (max.) 220 l/min
Suction rate (max.) 13.20 m³/h
Suction rate (max.) 7.77 cfm
Air consumption suction 380 l/min
Air consumption suction 22.80 m³/h
Air consumption suction 13.42 cfm
Sound level free 72 dB(A)
Pressure range (operating pressure) 43.5 ... 87.0
Pressure range (operating pressure) 3.0 ... 6.0 bar
Max. air consumption blow off 200 l/min
Air consumption blow off 7.06 cfm
Air consumption blow off 12 m³/h
Recomm. internal hose diameter compressed air 8 mm
Recomm. internal hose diameter vacuum 9 mm
Control valve Double pilot valve
Weight 0.77 kg
Operating temperature 0 ... 50 °C
Product family SXPi


Note: The supply voltage for vacuum switches and solenoid valves is 24V DC Air consumption: At optimal operating pressure Hose diameter: For max. length 2 m
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

The matching software for this product is available in this section.

Software

Language

Ordering information: SXPi 30 IMP H M12-8

Compact ejector SXPi / SXMPi is delivered as a ready-to-connect product (without connection cable).

 

Available spare parts: connection cable, base plate, ejector tester