ADP-EJ 38x20x11-G1/8-IG SEAC

Part no.: 10.02.02.04068
Ejector adapter
Length: 38 mm
Width: 20 mm
Height: 11 mm
Thread 1: G1/8-F
for: Compact ejectors SEAC
ADP-EJ 38x20x11-G1/8-IG SEAC
Attribute Value
B 20 mm
G1 G1/8"-F
G2 M4-F
H 11 mm
L 38 mm
X1 28 mm