Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated air saving control in narrow design
Nozzle size | 07 |
Connection | G1/8"(1)-G1/8"(2) |
Electrical connection | Male connect M12, 5 pol |
Suction rate (max.) | 16 l/min |
Air consumption suction | 22 l/min |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Protection type IP | IP 65 (with plug) |
Max. vacuum | -850 mbar |
Control valve | Normally closed |
Function | Digital air-saving function |
Construction shape vacuum switch | PNP switching |
Attribute | Value |
---|---|
B | 18 mm |
B1 | 18.60 mm |
d | 4.40 mm |
d3 | 2.60 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | M12x1-M |
H | 99 mm |
H2 | 40.80 mm |
H3 | 47.50 mm |
H4 | 16.50 mm |
H5 | 5.50 mm |
L | 83.80 mm |
L1 | 105 mm |
L2 | 91.50 mm |
L3 | 22 mm |
L4 | 29.50 mm |
X1 | 36.90 mm |
X2 | 16 mm |
Y1 | 12 mm |
Y2 | 12 mm |
Attribute | Value |
---|---|
Nozzle size | 07 |
Degree of evacuation | 85 % |
Suction rate (max.) | 0.98 m³/h |
Suction rate (max.) | 16 l/min |
Air consumption suction | 1.35 m³/h |
Air consumption suction | 22 l/min |
Air consumption blow off | 7.20 m³/h |
Max. air consumption blow off | 120 l/min |
Sound level free | 63 dB(A) |
Sound level suction | 58 dB(A) |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Recomm. internal hose diameter compressed air | 4 mm |
Recomm. internal hose diameter vacuum | 4 mm |
Weight | 0.20 kg |
Operating temperature | 0 ... 50 °C |
Pressure range (operating pressure) | 43.5 ... 87.0 |
Suction rate (max.) | 0.57 cfm |
Air consumption suction | 0.78 cfm |
Air consumption blow off | 4.24 cfm |
Max. vacuum | -25.10 inHg |
Control valve | Normally closed |
Product family | SCPS |
Ordering information: SCPS 07 G02 NC M12-5 PNP
Compact ejector SCPS / SCPSi is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, distributor, DIN rail mount, filter, compressed air connection plate, mounting set, exhaust air set