SCPS 10 G02 NO M12-5 PNP

Part no.: 10.02.02.04113

Compact ejector with integrated air saving control in narrow design

Nozzle size10
ConnectionG1/8"(1)-G1/8"(2)
Electrical connectionMale connect M12, 5 pol
Suction rate (max.)36 l/min
Air consumption suction46 l/min
Pressure range (operating pressure)3.0 ... 6.0 bar
Protection type IPIP 65 (with plug)
Max. vacuum-850 mbar
Control valveNormally open
FunctionDigital air-saving function
Construction shape vacuum switchPNP switching
SCPS 10 G02 NO M12-5 PNP
Attribute Value
B 18 mm
B1 18.60 mm
d 4.40 mm
d3 2.60 mm
G1 G1/8"-F
G2 G1/8"-F
G3 M12x1-M
H 99 mm
H2 40.80 mm
H3 47.50 mm
H4 16.50 mm
H5 5.50 mm
L 83.80 mm
L1 105 mm
L2 91.50 mm
L3 22 mm
L4 29.50 mm
X1 36.90 mm
X2 16 mm
Y1 12 mm
Y2 12 mm
Attribute Value
Nozzle size 10
Degree of evacuation 85 %
Suction rate (max.) 2.21 m³/h
Suction rate (max.) 36 l/min
Air consumption suction 2.85 m³/h
Air consumption suction 46 l/min
Air consumption blow off 7.20 m³/h
Max. air consumption blow off 120 l/min
Sound level free 75 dB(A)
Sound level suction 61 dB(A)
Pressure range (operating pressure) 3.0 ... 6.0 bar
Recomm. internal hose diameter compressed air 4 mm
Recomm. internal hose diameter vacuum 4 mm
Weight 0.20 kg
Operating temperature 0 ... 50 °C
Pressure range (operating pressure) 43.5 ... 87.0
Suction rate (max.) 1.27 cfm
Air consumption suction 1.62 cfm
Air consumption blow off 4.24 cfm
Max. vacuum -25.10 inHg
Control valve Normally open
Product family SCPS
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SCPS 10 G02 NO M12-5 PNP

Compact ejector SCPS / SCPSi is delivered as a ready-to-connect product (without connection cable).

 

Available accessories: connection cable, distributor, DIN rail mount, filter, compressed air connection plate, mounting set, exhaust air set