Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated valve functionality in slim design
Nozzle size | 07 |
Connection | Hose D6(1)-D6(2) |
Suction rate (max.) | 16 l/min |
Air consumption suction | 22 l/min |
Max. vacuum | -850 mbar |
Control valve | Normally open |
Attribute | Value |
---|---|
B | 18 mm |
B1 | 18.60 mm |
d | 4.40 mm |
d1 | 6 mm |
d2 | 6 mm |
d3 | 2.60 mm |
H | 77.50 mm |
H1 | 97 mm |
H2 | 40.80 mm |
H3 | 47.50 mm |
H4 | 16.50 mm |
H5 | 5.50 mm |
L | 86.20 mm |
L1 | 102.50 mm |
L2 | 81.40 mm |
L3 | 22 mm |
L4 | 29.50 mm |
X1 | 36.90 mm |
Y1 | 12 mm |
Y2 | 12 mm |
Attribute | Value |
---|---|
Nozzle size | 07 |
Degree of evacuation | 85 % |
Suction rate (max.) | 16 l/min |
Suction rate (max.) | 0.98 m³/h |
Pressure range (operating pressure) | 3.0 ... 6.0 bar |
Pressure optimal | 4.50 bar |
Protection type IP | IP 40 (with plug) |
Weight | 0.17 kg |
Control valve | Normally open |
Product family | SCPSb |
Ordering information: SCPSb 07 S04 NO
Compact ejector SCPSb is delivered as a ready-to-connect product (without connection cable).
Available accessories: connection cable, top-hat rail clamp, vacuum filter, compressed air connection plate, mounting set, exhaust air set