GP 4 SCPS 07..15 G2

Part no.: 10.02.02.04338
Compressed-air distributor for use as a manifold and for building ejector blocks
Number of connections: 4
Length L: 108 mm
Width B: 38 mm
Height H: 34 mm
for: Ejector SCPS 07..15 G2
Attribute Value
B 38 mm
d 5,5 mm
H 34 mm
L 108 mm