SIEB 11x2 X-5 0.415/0.22

Part no.: 10.02.02.04404
Screen protects the vacuum system from contamination
External diameter D: 11 mm
Length L: 2 mm
Material: Stainless steel X5 CrNi
Mesh: 0.415 mm
Wire size: 0.22 mm
SIEB 11x2 X-5 0.415/0.22
Attribute Value
D 11 mm
L 2 mm