GP 6 SCPS 07..15 G2

Part no.: 10.02.02.04837
Compressed air distributor for use as a manifold and for building ejector blocks
Number of connections: 6
Length L: 145.2 mm
Width B: 38 mm
Height H: 34 mm
for: Ejector SCPS 07..15 G2
Attribute Value
B 38,00 mm
d 5,50 mm
G1 G1/4"-F
G2 M5-F
G3 G1/8"-M
H 34,00 mm
H2 4,50 mm
L 145,20 mm
L1 148,50 mm
X1 130,2 mm
X2 25,0 mm
Y1 25,0 mm
Y2 25,0 mm