GP 3 SCPS 07..15 G2

Part no.: 10.02.02.04884
Compressed air distributor for use as a manifold and for building ejector blocks
Number of connections: 3
Length L: 89.4 mm
Width B: 38 mm
Height H: 34 mm
for: Ejector SCPS 07..15 G2
Attribute Value
B 38,00 mm
d 5,50 mm
G1 G1/4"-F
G2 M5-F
G3 G1/8"-M
H 34,00 mm
H2 4,50 mm
L 89,40 mm
L1 91,90 mm
X1 74,4 mm
Y1 25,0 mm