FILT-EINS 99x74 EVE-60-140

Part no.: 10.03.01.00032
Filter insert (round) FILT-EINS 99x74 EVE-60-140 EVE-TR60+80+100+140
External diameter D: 99 mm
Length L: 74 mm
for: Pump
Size: 60-140
Attribute Value
Weight 177.9 g