EVE-TR 4 AC3

Part no.: 10.03.01.00111
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Noise level (50 Hz): 59 dB
Voltage (50 Hz): 175-260V or 300-450V
Voltage (60 Hz): 200-300V or 350-520V
Suction rate (50 Hz): 4.1 m³/h
Suction rate (60 Hz): 4.7 m³/h
Vacuum (50Hz): -850 mbar
Rated power (50 Hz): 0.18 kW
Rated power (60 Hz): 0.22 kW
Weight: 7 kg
EVE-TR 4 AC3
Attribute Value
B 155 mm
B2 11.5 mm
d 7 mm
G3 G1/4-F
H 148 mm
L 221.5 mm
L2 72 mm
X1 80 mm
Y1 100 mm