Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | 1-phase AC |
Sound level at 50 Hz | 59 dB(A) |
Voltage at 50Hz | 220-240V |
Voltage at 60Hz | 220-240V |
Suction rate (50 Hz) | 4.1 m³/h |
Suction rate (60 Hz) | 4.7 m³/h |
Vacuum (50 Hz) | -850 mbar |
Rated power 50 Hz | 0.18 kW |
Rated power 60 Hz | 0.22 kW |
with | Filter |
Weight | 7 kg |
Attribute | Value |
---|---|
B | 155 mm |
B2 | 11.50 mm |
d | 7 mm |
G2 | G1/4-F |
G3 | G1/4-F |
H | 148 mm |
H1 | 172 mm |
H2 | 40.50 mm |
L | 221.50 mm |
L2 | 72 mm |
X1 | 80 mm |
Y1 | 100 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 4.10 m³/h |
Suction rate (60 Hz) | 4.70 m³/h |
Voltage at 50Hz | 220-240V |
Voltage at 60Hz | 220-240V |
Rated power 50 Hz | 0.18 kW |
Rated power 60 Hz | 0.22 kW |
Current type | AC |
Current type | 1-phase AC |
Sound level at 50 Hz | 59 dB(A) |
Weight | 7 kg |
Protection type IP | IP 54 |
Product family | EVE-TR |
Ordering information: EVE-TR 4 AC F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve