EVE-TR 8 AC3 F

Part no.: 10.03.01.00116
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Noise level (50 Hz): 58 dB
Voltage (50 Hz): 175-260V or 300-450V
Voltage (60 Hz): 200-300V or 350-520V
with: Filter
Suction rate (50 Hz): 7.6 m³/h
Suction rate (60 Hz): 8.7 m³/h
Vacuum (50Hz): -850 mbar
Rated power (50 Hz): 0.35 kW
Rated power (60 Hz): 0.42 kW
Weight: 11.5 kg
EVE-TR 8 AC3 F
Attribute Value
B 155 mm
B2 11.5 mm
d 7 mm
G2 G3/8-F
G3 G3/8-F
H 154 mm
H1 201 mm
H2 62 mm
L 231 mm
L2 80 mm
X1 80 mm
Y1 100 mm