EVE-TR 8 AC

Part no.: 10.03.01.00121

Oil-free pump with constant suction rate, robust, requires little maintenance

Current type1-phase AC
Sound level at 50 Hz58 dB(A)
Voltage at 50Hz230V
Voltage at 60Hz230V
Suction rate (50 Hz)8 m³/h
Suction rate (60 Hz)9.1 m³/h
Vacuum (50 Hz)-850 mbar
Rated power 50 Hz0.35 kW
Rated power 60 Hz0.42 kW
Weight11.5 kg
EVE-TR 8 AC
Attribute Value
B 155 mm
B2 11.50 mm
d 7 mm
G3 G3/8"-F
H 170.50 mm
L 231 mm
L2 80 mm
X1 80 mm
Y1 100 mm
Attribute Value
Suction rate (50 Hz) 8 m³/h
Suction rate (60 Hz) 9.10 m³/h
Voltage at 50Hz 230V
Voltage at 60Hz 230V
Rated power 50 Hz 0.35 kW
Rated power 60 Hz 0.42 kW
Current type AC
Current type 1-phase AC
Sound level at 50 Hz 58 dB(A)
Weight 11.50 kg
Protection type IP IP 54
Product family EVE-TR


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
Metric       Imperial
The matching documentation for this product is available in this section.

Documents

Language

Pусский
Slovenščina
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR 8 AC

The vacuum pump EVE-TR comes ready to connect.  

 

Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve