VBV -950...0 G1-AG EVE 10-40

Part no.: 10.03.01.00136
Vacuum valve for limiting the maximum vacuum pressure
Vacuum range: -950 ... 0 mbar
Thread G1: G1-M
Length L: 53.5 mm
for: Pump EVE
Size: 10-40
Attribute Value
Weight 207 g