Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 61 dB(A) |
Voltage at 50Hz | D175-260V/Y300-450V |
Voltage at 60Hz | 200-300V o. 350-520V |
Suction rate (50 Hz) | 16 m³/h |
Suction rate (60 Hz) | 19 m³/h |
Vacuum (50 Hz) | -850 mbar |
Rated power 50 Hz | 0.55 kW |
Rated power 60 Hz | 0.7 kW |
Permission | UL/CSA |
Weight | 22.4 kg |
Attribute | Value |
---|---|
B | 231 mm |
B2 | 66 mm |
d | 7 mm |
G3 | G1/2-F |
H | 205 mm |
L | 452 mm |
L2 | 73 mm |
X1 | 202 mm |
Y1 | 125 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 16 m³/h |
Suction rate (60 Hz) | 19 m³/h |
Voltage at 50Hz | D175-260V/Y300-450V |
Voltage at 60Hz | 200-300V o. 350-520V |
Rated power 50 Hz | 0.55 kW |
Rated power 60 Hz | 0.70 kW |
Current type | AC3 |
Current type | three-phase current |
Sound level at 50 Hz | 61 dB(A) |
Weight | 22.40 kg |
Protection type IP | IP 54 |
Product family | EVE-TR |
Ordering information: EVE-TR 16 AC3
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve