Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type | three-phase current |
Sound level at 50 Hz | 62 dB(A) |
Voltage at 50Hz | 190-242V/342-440V AC3 |
Voltage at 60Hz | 190-265V/342-500V AC3 |
Suction rate (50 Hz) | 25 m³/h |
Suction rate (60 Hz) | 30 m³/h |
Vacuum (50 Hz) | -850 mbar |
Rated power 50 Hz | 0.75 kW |
Rated power 60 Hz | 0.9 kW |
Construction | IE3:EU/CN/IND |
with | Filter |
Weight | 27 kg |
Attribute | Value |
---|---|
B | 260 mm |
B2 | 40 mm |
d | 7 mm |
G2 | G3/4"-F |
G3 | G3/4"-F |
H | 290 mm |
H1 | 380 mm |
H2 | 70 mm |
L | 505 mm |
L2 | 96 mm |
X1 | 220 mm |
Y1 | 208 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 25 m³/h |
Suction rate (60 Hz) | 30 m³/h |
Voltage at 50Hz | 190-242V/342-440V AC3 |
Voltage at 60Hz | 190-265V/342-500V AC3 |
Rated power 50 Hz | 0.75 kW |
Rated power 60 Hz | 0.90 kW |
Current type | AC3 |
Current type | three-phase current |
Construction | IE3:EU/CN/IND |
Sound level at 50 Hz | 62 dB(A) |
Weight | 27 kg |
Protection type IP | IP 54 |
Product family | EVE-TR |
Ordering information: EVE-TR 25 AC3 F
The vacuum pump EVE-TR comes ready to connect.
Available spare parts: Filter insert, wearing part set
Available accessories: Vacuum limiter valve