Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum valve for limiting the maximum vacuum pressure
External diameter D | 58 mm |
Max. vacuum | -950 mbar |
Thread G1 | G1-1/4"-M |
Length L | 72 mm |
Construction use | Pump EVE |
Size | 60-140 |
Attribute | Value |
---|---|
D | 58 mm |
G1 | G1-1/4"-M |
LG1 | 15 mm |
L | 72 mm |
Attribute | Value |
---|---|
Size | 60-140 |
Weight | 352 g |
Max. vacuum | -950 mbar |
Ordering information: VBV -950...0 G1-1/4-AG EVE 60-140