Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type | three-phase current |
Voltage at 50Hz | 175-260/300-450V AC3 |
Voltage at 60Hz | 202-300/350-520V AC3 |
Suction rate (50 Hz) | 10 m³/h |
Suction rate (60 Hz) | 12 m³/h |
Sound level at 50 Hz | 60 dB(A) |
Vacuum (50 Hz) | -850 mbar |
Rated power 50 Hz | 0.37 kW |
Rated power 60 Hz | 0.45 kW |
Weight | 16.7 kg |
Attribute | Value |
---|---|
B | 206 mm |
B2 | 60 mm |
d | 7 mm |
G2 | G3/4"-F |
G3 | G1/2"-F |
H | 189 mm |
H1 | 325 mm |
H2 | 70 mm |
L | 429 mm |
L2 | 106 mm |
X1 | 160 mm |
Y1 | 112 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 10 m³/h |
Suction rate (60 Hz) | 12 m³/h |
Voltage at 50Hz | 175-260/300-450V AC3 |
Voltage at 60Hz | 202-300/350-520V AC3 |
Rated power 50 Hz | 0.37 kW |
Rated power 60 Hz | 0.45 kW |
Sound level at 50 Hz | 60 dB(A) |
Weight | 16.70 kg |
Protection type IP | IP 54 |
Current type | AC3 |
Product family | EVE-TR-X |
Ordering information: EVE-TR-X 10 AC3 F-VB
Vacuum pump EVE-TR-X is delivered as a ready to connect product.
Available spare parts: filter insert, set of parts subject to wear
Available accessories: vacuum regulation valve