Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type | three-phase current |
Voltage at 50Hz | 190-255V/330-440V AC3 |
Voltage at 60Hz | 190-290V/330-500V AC3 |
Suction rate (50 Hz) | 40 m³/h |
Suction rate (60 Hz) | 48 m³/h |
Sound level at 50 Hz | 67 dB(A) |
Vacuum (50 Hz) | -900 mbar |
Vacuum (60 Hz) | -900 mbar |
Rated power 50 Hz | 1.25 kW |
Rated power 60 Hz | 1.5 kW |
Weight | 39.5 kg |
Attribute | Value |
---|---|
B | 280 mm |
B2 | 51 mm |
d | 7 mm |
G2 | G1-1/4"-F |
G3 | G3/4"-F |
H | 290 mm |
H1 | 425 mm |
H2 | 70 mm |
L | 572 mm |
L2 | 131 mm |
X1 | 220 mm |
Y1 | 190 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 40 m³/h |
Suction rate (60 Hz) | 48 m³/h |
Voltage at 50Hz | 190-255V/330-440V AC3 |
Voltage at 60Hz | 190-290V/330-500V AC3 |
Rated power 50 Hz | 1.25 kW |
Rated power 60 Hz | 1.50 kW |
Sound level at 50 Hz | 67 dB(A) |
Weight | 39.50 kg |
Protection type IP | IP 55 |
Current type | AC3 |
Product family | EVE-TR-X |
Ordering information: EVE-TR-X 40 AC3 F-VB
Vacuum pump EVE-TR-X is delivered as a ready to connect product.
Available spare parts: filter insert, set of parts subject to wear
Available accessories: vacuum regulation valve