EVE-TR-X 80 AC3 S064/S065/S072

Part no.: 10.03.01.00221
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type: 3-phase AC
Voltage (50 Hz): D230V/Y400V ±10%
Voltage (60 Hz): D265V/Y460V ±10%
Suction rate (50 Hz): 67 m³/h
Suction rate (60 Hz): 78.5 m³/h
Noise level (50 Hz): 71 dB
Vacuum (max): 900 mbar
Rated power (50 Hz): 2.4 kW
Rated power (60 Hz): 3 kW
Permission: IE2
Weight: 76 kg
Attribute Value
B 353 mm
B2 48 mm
d 12 mm
G3 G1"-F
G5 M8-F
H 328 mm
L 709 mm
L2 96 mm
X1 328 mm
Y1 190 mm
Y2 95 mm