EVE-TR-X 100 AC3 S064/S065/S072

Part no.: 10.03.01.00239
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type: 3-phase AC
Voltage (50 Hz): D230V/Y400V ±10%
Voltage (60 Hz): D265V/Y460V ±10%
Suction rate (50 Hz): 98 m³/h
Suction rate (60 Hz): 112 m³/h
Noise level (50 Hz): 75 dB
Vacuum (max): 900 mbar
Rated power (50 Hz): 3 kW
Rated power (60 Hz): 3.6 kW
Permission: IE2
Weight: 100 kg
Attribute Value
B 470 mm
B2 107,5 mm
d 12 mm
G3 G1-1/2"-F
G5 M8-F
H 336 mm
L 835 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122,5 mm