EVE-TR 80 AC3 S064/S065/S072 IE2

Part no.: 10.03.01.00249
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Noise level: 72 dB
Voltage (50Hz): D230V/Y400V ±10%
Voltage (60Hz): D265V/Y460V ±10%
Voltage (60Hz-opt):
230/400V ±10% (o. IE2)
Suction rate (50Hz): 67 m³/h
Suction rate (60Hz): 78.5 m³/h
Vacuum (max): -900 mbar
Permission: IE2
Rated power (50Hz): 2.4 kW
Rated power (60Hz): 3 kW
Weight: 78 kg
EVE-TR 80 AC3 S064/S065/S072 IE2
Attribute Value
B 353 mm
B2 48 mm
d 12 mm
G3 G1"-F
G5 M8-F
H 328 mm
L 709 mm
L2 96 mm
X1 326 mm
Y1 190 mm
Y2 95 mm