EVE-TR 80 AC3/S067/S068 F IE2/UL/CSA

Part no.: 10.03.01.00253
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Voltage (60Hz): YY230/Y460V ±10%
Voltage (60Hz-opt):
YY208 ±10% (w/o IE2)
with: Filter
Suction rate (50Hz): 67 m³/h
Suction rate (60Hz): 78.5 m³/h
Vacuum (max): -900 mbar
Permission: IE2/UL/CSA
Rated power (60Hz): 3 kW
Weight: 75.5 kg
EVE-TR 80 AC3/S067/S068 F IE2/UL/CSA
Attribute Value
B 353 mm
B2 48 mm
d 12 mm
G2 G1-1/4"-F
G3 G1"-F
G5 M8-F
H 328 mm
H1 420 mm
H2 75 mm
L 709 mm
L1 745 mm
L2 96 mm
X1 326 mm
Y1 190 mm
Y2 95 mm