EVE-TR 140 AC3 S064/S065/S072 F IE2

Part no.: 10.03.01.00264
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Noise level: 76 dB
Voltage (50Hz): D230V/Y400V ±10%
Voltage (60Hz): D265V/Y460V ±10%
Voltage (60Hz-opt):
D230/Y400V ±10% (o. IE2)
with: Filter
Suction rate (50Hz): 129 m³/h
Suction rate (60Hz): 154 m³/h
Vacuum (max): -900 mbar
Permission: IE2
Rated power (50Hz): 4 kW
Rated power (60Hz): 4.8 kW
Weight: 111 kg
EVE-TR 140 AC3 S064/S065/S072 F IE2
Attribute Value
B 470 mm
B2 110 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 437 mm
H2 75 mm
L 873 mm
L1 851 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.5 mm