EVE-TR 250 AC3/S068 F IE2/UL/CSA

Part no.: 10.03.01.00268
Vacuum pump EVE-TR 250 AC3/S068 F IE2/UL/CSA USA, Canada
Current type: 3-phase AC
Voltage (60 Hz): YY230/Y460V ±10%
Voltage (60 Hz-opt):
YY208 ±10% (w/o IE2)
with: Filter
Suction rate (50 Hz): 244 m³/h
Suction rate (60 Hz): 286 m³/h
Vacuum (50Hz): -800 mbar
Permission: IE2/UL/CSA
Rated power (60 Hz): 6.6 kW
Weight: 222 kg
EVE-TR 250 AC3/S068 F IE2/UL/CSA
Attribute Value
B 644 mm
B2 116 mm
G3 G2-1/2"-F
G5 M10-F
H 530 mm
L 1059 mm
L2 123.8 mm
X1 645 mm
Y1 380 mm
Y2 190 mm