EVE-TR 250 AC3 S070/S069/S070 F IE2

Part no.: 10.03.01.00269
Oil-free pump with constant suction rate, robust, requires little maintenance
Current type: 3-phase AC
Noise level: 77 dB
Voltage (50Hz):
D200V/Y350V ±10% (w/oIE2)
Voltage (60Hz): D220V/Y380-400V ±10%
Voltage (60Hz-opt):
D200V/Y350V ±10% (w/oIE2)
with: Filter
Suction rate (50Hz): 244 m³/h
Suction rate (60Hz): 286 m³/h
Vacuum (max): -800 mbar
Permission: IE2
Rated power (50Hz): 5.5 kW
Rated power (60Hz): 6.6 kW
Weight: 222 kg
EVE-TR 250 AC3 S070/S069/S070 F IE2
Attribute Value
B 644 mm
B2 126 mm
G3 G2-1/2"-F
G5 M10-F
H 527 mm
L 1192 mm
L2 124 mm
X1 645 mm
Y1 360 mm
Y2 180 mm