EVE-TR-X 80 AC3/S068 F

Part no.: 10.03.01.00275
Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation
Current type: 3-phase AC
Voltage (60 Hz): YY230/Y460V ±10%
Voltage (60 Hz-opt):
YY208 ±10% (w/o IE2)
with: Filter
Suction rate (60 Hz): 78.5 m³/h
Vacuum (50Hz): -900 mbar
Permission: IE2/UL/CSA
Rated power (60 Hz): 3 kW
Weight: 75.5 kg
Attribute Value
B 353 mm
B2 48 mm
d 12 mm
G2 G1-1/4"-F
G3 G1"-F
G5 M8-F
H 328 mm
H1 420 mm
H2 75 mm
L 709 mm
L1 745 mm
L2 96 mm
X1 328 mm
Y1 190 mm
Y2 95 mm